USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

  • Default Alternative Text

    HVAC/R Retrofit Solutions

    For Existing Air-cooled Chillers Condenser Fan Pak (CFP)

Default Alternative Text
Reduce the energy consumption of your air-cooled chillers and condensers by up to 30%* while extending useful life and reducing life cycle cost.
  • Solutions

    The Condenser Fan Pak (CFP) incorporates floating high pressure (FHP) control via the HVAC/R equipment controller and Altivar™ 212 variable speed drive fan operation for multi-fan, air-cooled chillers and condensers and can benefit both new and existing HVAC/R machines.
  • Value Proposition

    As a retrofit for existing machines, major energy savings can be achieved for a fraction of the cost of complete replacement. For capital purchase options, the typical ROI is less than three years. Or, positive cash flow can be achieved the very first year with the Schneider Electric lease/purchase program.
  • Differentiation

    The CFP is shipped pre-programmed, wired, fully tested, and ready to optimize the operation of your air-cooled chiller and condenser.
  • Increasing Efficiency of Air Cooled Chillers

    Robert Gray discusses the CFP offer and how floating head pressure is applied to increase efficiency and reduce energy consumption.

Product Information

  • Easy commissioning and start-up: Unit arrives ready to plug and play. No software knowledge required for installation
  • Simple panel installation: Bolt-on panel for retrofit applications
  • BAS connectivity standard on all units via BACnet, modbus, modbus RTU: Option of LON available
  • Fits your specific air-cooled chiller: Simple-to-use selection tool
  • Magelis color HMI STU screen: Menu-driven operator interface
  • Optional BAS connectivity via BACnet®, and modbus
  • Built to UL® 508A standard
  • Available in 208 – 230 V, and 460 V
    • Default Alternative Text

      Condenser Fan Pak (CFP) Retrofit Pak

      Reduce the energy consumption of your air-cooled chillers and condensers by up to 30%. Download the handout
    • Default Alternative Text

      Energy Savings in Commercial Refrigeration Equipment

      This document explains why high pressure control generates energy savings versus a regulation with constand HP, and gives technical constraints. Read the White Paper

Energy Saving Calculator Tool

The HVAC/R Savings Calculator allows users to calculate their potential energy and cost savings when applying the Condenser Fan Pak solution to their multi-fan, air-cooled chiller or condenser application. In order to view their potential savings: Users select their location, input their energy cost and application parameters and select their monthly and daily load profiles. The results can be saved as a PDF to print and share with others.