USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

  • EMC Reference Architectures

  • Default Alternative Text

    Flexpod Reference Architectures

    Purpose-built and pre-validated solutions for Flexpod Enterprise platform and for SMB and Remote Office/Branch Office

Components Quantity   Description

     
HyperConvergedAppliance 3
  VxRail170
Physical Infrastructure      
UPS 2   SRT8KRMXLT, APC Smart-UPS 8000VA RM 208V
rPDU 2   AP8941, Rack PDU, Switched, ZeroU, 30A, 200/208V, (21) C13 & (3) C19
Rack 1   AR3100, NetShelter-SX-42U-600mm-Wide-x-1070mm-Deep-Enclosure-with-Sides-Black/P-AR3104
Options   Description
     
Security and Environmental Monitoring   Netbotz Product Family
Software   StruxureWare Data Center Operation
Services   LifeCycle Services
Office Rack Solution   NetShelter CX Product Family
Components Quantity   Description
IT      
Hyperconverged Appliance 1   VxRail60    
Physical Infrastructure      
UPS 2   SMT2200RM2U , APC Smart-UPS 2200VA RM 2U LCD 120V
rPDU 2   AP7900, Rack PDU, Switched, 1U, 15A, 100/120V, (8)5-15
Rack 1   AR3104, NetShelter-SX-24U-600mm-Wide-x-1070mm-Deep-Enclosure-with-Sides-Black/P-AR3104
Options   Description
     
Security and Environmental Monitoring   Netbotz Product Family
Software   StruxureWare Data Center Expert
Services   LifeCycle Services
Office Rack Solution   NetShelter CX Product Family
Default Alternative Text
EMC Systems simplify and minimize IT deployments risks. To support it, you need compatible physical infrastructure solutions that are integrated, pre-engineered and pre-validated. You need to lower your time-to-market and deployment time; you also need to minimize on-site and remote management as well as change management costs.

Enterprise Reference Architecture

Default Alternative Text

Remote Office/Branch Office and SMB Reference Architecture

Default Alternative Text