Circuit Breaker Reconditioning
Reconditioning power circuit breakers is a cost-effective solution for any maintenance budget that helps restore equipment reliability and reduce the potential for downtime. Schneider Electric Services can recondition and refurbish existing low-and medium-voltage circuit breakers to like-new condition. We will:
- Check components for wear
- Clean, repaint and lubricate key components
- Correct identified problems
- Calibrate to meet OEM specifications.
Contact Conversions for Motor Starting Applications
Contactor conversions promote longevity and performance in motor starting applications and are available for both low-voltage and medium-voltage applications. A contactor conversion increases electrical system capacity, reduces maintenance requirements and enhances safety with built-in loss of phase protection.
Relay and Metering Upgrades
Microprocessor-based digital relays can measure, manage, analyze and provide diagnostics for all applications in an installation. While electromechanical relays can handle one or two functions per device, digital relays allow multiple functions due to the microprocessor programming. Direct replacement relays are available.
Network Protectors
Schneider Electric Services is a leader in the conversion and re-manufacture of circuit interruption for underground utility systems.
Legacy Product Support
Schneider Electric Services provides a full range of legacy product support for Square D™ Power Distribution components and most major OEM’s equipment. Whether you need parts, upgraded technology, reduced arc flash category, or increased equipment reliability, Schneider Electric Services has your solution.