USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
  • Default Alternative Text
    Square D™ Home Energy Monitoring System

    Wiser Energy™ System for Installers

    For electricians, home builders, and solar OEMs – provide proof of return to your customers on solar investments.

Live Wiser: Your Competitive Edge In a Quickly Changing Market

Adding the Wiser Energy system to every solar installation will empower you to provide proof of return to your customer on their investment, giving them peace of mind. Homeowners can save money by tracking their home’s energy usage and production in real-time, increasing their satisfaction with your hard work.

  • Default Alternative Text The only UL-listed, fully integrated residential energy monitoring system, housed inside load center
  • Default Alternative Text Expandable up to 18 monitored loads, providing more accurate results and data
  • Green lightning icon Easily combine with Square D industry leading electrical systems and home protective devices for an all-in-one solution
  • Default Alternative Text eSetup commissioning app for easy installation, with step-by-step instructions
  • Default Alternative Text Wiser Energy user app with 24/7 real-time customer access, from anywhere via a mobile device
  • Default Alternative Text Square D customer support for the installer and the homeowner

Wiser Energy eSetup

  • Wiser Energy™ System Mobile app

    Fully dedicated mobile app for installers, available for iOS and Android.

    Default Alternative Text
  • Wiser Energy™ System Tracking

    Keep track of the electrical system and its location.

    Default Alternative Text
  • Wiser Energy™ System Easy setup

    Easy and quick to setup and configure.

    Default Alternative Text
  • Wiser Energy™ System Assign circuits

    Virtually label all circuits and keep track of them.

    Default Alternative Text
  • Wiser Energy™ System System overviews

    Record electrical system architecture and levels of protection.

    Default Alternative Text

    Wiser Energy Packages

    • Default Alternative Text

      CSED Package Wiser Energy CSED (Combination Service Entrance Device) delivers a powerful code-compliant, solar ready solution.

      > Explore CSED products

    • Default Alternative Text

      Load Center Package Wiser Energy Plug-on Neutral Load Centers provide a simple, easy to install, fully compliant and capable energy monitoring system.

      > Explore Homeline Products

      > Explore QO Products

    • Default Alternative Text

      Retrofit Package Add the Wiser Energy system to an existing installation! The retrofit enclosure option will work with nearly any residential load center; Simple installation and commissioning are still the norm with this option.

      > Learn more

    Wiser Energy Package Features

    Features, benefits, and offer specifications of our Square D™ Wiser Energy System packages.
    Download the handout

    Wiser Energy for Installers Brochure

    Add the Square D™ Wiser Energy System to your next project.
    Download the brochure