USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

limit switch body ZCMD - 2NC+1NO - silver - snap action - connection - 2 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    55.10 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCMD
    design
    Miniature
    body type
    Fixed
    associated head
    ZCE01
    ZCE02
    ZCE06
    ZCE07
    ZCE08
    ZCE09
    ZCE10
    ZCE11
    ZCE13
    ZCE14
    ZCE21
    ZCE24
    ZCE27
    ZCE28
    ZCE29
    ZCE62
    ZCE63
    ZCE64
    ZCE65
    ZCE66
    ZCE67
    ZCEF0
    ZCEF2
    ZCEG1
    body material
    Zamak
    number of poles
    3
    contacts type and composition
    2 NC + 1 NO
    contact operation
    Snap action
    Complementary
    product compatibility
    XCMD
    electrical connection
    Removable cable
    cable length
    6.56 ft (2 m)
    cable composition
    7 x 0.5 mm²
    wire insulation material
    PvR
    contacts insulation form
    Zb
    contacts material
    Silver plated contacts
    positive opening
    With
    minimum actuation speed
    0.01 m/min
    [Ui] rated insulation voltage
    300 V degree of pollution 3 conforming to CSA C22.2 No 14
    300 V degree of pollution 3 conforming to UL 508
    400 V degree of pollution 3 conforming to IEC 60947-5-1
    resistance across terminals
    < 25 mOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60664
    4 kV conforming to IEC 60947-1
    short-circuit protection
    6 A by gG cartridge fuse
    electrical durability
    5000000 cycles, DC-13 120 V, 1 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 3 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 2 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    width
    1.18 in (30 mm)
    height
    1.97 in (50 mm)
    depth
    0.63 in (16 mm)
    product weight
    0.14 lb(US) (0.065 kg)
    Environment
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    Ordering and shipping details
    Category
    22413 - LIMIT SWITCH, IEC, MINIATURE
    Discount Schedule
    T
    GTIN
    003389110299397
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.9999999999999998E-2
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    Bodies with gold contact with XCM D cable (Version 1.1)
    Bodies with gold contact with XCM D cable (Version 1.1)
    Certificate
    Date
    Size
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    XCMD..., ZCMD..., XCMN... limit switches and XCSM... safety switches - CSA certificate of compliance (Version 1.0)
    XCMD..., ZCMD..., XCMN... limit switches and XCSM... safety switches - Certificate for China compulsory product certification (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.