USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZCKE216 Picture

View all OsiSense XC standard

OsiSense XC standard - ZCKE216

Industrial range

Schneider Eletric ZCKE216 Picture
View all OsiSense XC standard
OsiSense XC standard - ZCKE216
Industrial range

limit switch head ZCKE - thermoplastic roller lever plunger - -40 °C

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    53.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch head
    device short name
    ZCKE
    head type
    Plunger head
    product compatibility
    XCKJ
    associated body
    ZCKJ1
    ZCKJ11
    ZCKJ11H29
    ZCKJ11H7
    ZCKJ1H29
    ZCKJ1H7
    ZCKJ2
    ZCKJ21
    ZCKJ21H29
    ZCKJ21H7
    ZCKJ2H29
    ZCKJ2H7
    ZCKJ4
    ZCKJ41
    ZCKJ41H29
    ZCKJ41H7
    ZCKJ4H29
    ZCKJ4H7
    ZCKJ5
    ZCKJ5H29
    ZCKJ5H7
    ZCKJ6
    ZCKJ6H29
    ZCKJ6H7
    ZCKJ7
    ZCKJ7H29
    ZCKJ7H7
    ZCKJ8
    ZCKJ8H29
    ZCKJ8H7
    ZCKJ9
    ZCKJ9H29
    ZCKJ9H7
    ZCKJD31
    ZCKJD31H29
    ZCKJD31H7
    ZCKJD35
    ZCKJD35H29
    ZCKJD35H7
    ZCKJD37
    ZCKJD37H29
    ZCKJD37H7
    ZCKJD39
    ZCKJD39H29
    ZCKJD39H7
    movement of operating head
    Linear
    type of operator
    Roller lever plunger spring return thermoplastic
    type of approach
    Lateral approach 1 direction
    Complementary
    switch actuation
    By 30° cam
    positive opening
    With
    product weight
    0.41 lb(US) (0.185 kg)
    head material
    Metal
    Environment
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    environmental characteristic
    Low temperature
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    00785901499442
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.80000000000000004
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 21: Limit Switches
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.