USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZC4CB2 Picture
Discontinued

View all OsiSense XC Special format

OsiSense XC Special format - ZC4CB2

Very severe applications

Schneider Eletric ZC4CB2 Picture
Discontinued
View all OsiSense XC Special format
OsiSense XC Special format - ZC4CB2
Very severe applications

contact element - 1 NC = 25 mW - with snap action

Show more characteristics >
ZC4CB2  has not been replaced. Please contact your customer care center for more information.
  • Price
    874.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part type
    Contact block
    accessory / separate part category
    Separate parts
    product compatibility
    XR2B
    accessory / separate part destination
    Screw limit switch
    contacts type and composition
    1 NC
    Complementary
    contact operation
    Snap action
    product weight
    0.31 lb(US) (0.14 kg)
    Ordering and shipping details
    Category
    18407 - WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.32000000000000001
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.