USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZBVM64 Picture
Discontinued

View all Harmony XB4/ZB4 Metal Push Buttons

Harmony XB4/ZB4 Metal Push Buttons - ZBVM64

Electrical functions

Schneider Eletric ZBVM64 Picture
Discontinued
View all Harmony XB4/ZB4 Metal Push Buttons
Harmony XB4/ZB4 Metal Push Buttons - ZBVM64
Electrical functions

blue light block for head Ø22 integral LED 230...240V plug-in connector

Show more characteristics >
ZBVM64  has not been replaced. Please contact your customer care center for more information.
  • Price
    52.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Light block
    device short name
    ZBV
    sale per indivisible quantity
    5
    connections - terminals
    Plug-in connector
    signalling type
    Steady
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Blue
    [Us] rated supply voltage
    230...240 V AC, 50/60 Hz
    Complementary
    product weight
    0.04 lb(US) (0.016 kg)
    supply voltage limits
    195...264 V AC
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    mounting of block
    Front mounting
    electrical composition code
    M1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    compatibility code
    ZBV
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    with ZB5AZ009 Fixing Collar


    with ZB4BZ009 Fixing Collar