Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZBV18G5 Picture
Discontinued

Range: Harmony XB4/ZB4 Metal Push Buttons

Electrical functions

ZBV18G5

Schneider Eletric ZBV18G5 Picture
Discontinued
Range: Harmony XB4/ZB4 Metal Push Buttons

Electrical functions

ZBV18G5

orange flashing light block for head Ø22 integral LED 120V screw clamp terminals

Show more characteristics >
ZBV18G5  has not been replaced. Please contact your customer care center for more information.
  • Price
    61.00 USD

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Light block
    device short name
    ZBV
    sale per indivisible quantity
    5
    connections - terminals
    Screw clamp terminals: <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
    Screw clamp terminals: >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
    signalling type
    Flashing
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Orange
    [Us] rated supply voltage
    110...120 V AC, 50/60 Hz
    Complementary
    product weight
    0.04 lb(US) (0.017 kg)
    tightening torque
    7.08...10.62 lbf.in (0.8...1.2 N.m) conforming to EN 60947-1
    shape of screw head
    Cross head compatible with Philips no 1 screwdriver
    Cross head compatible with pozidriv No 1 screwdriver
    Slotted head compatible with flat Ø 4 mm screwdriver
    Slotted head compatible with flat Ø 5.5 mm screwdriver
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    mounting of block
    Front mounting
    electrical composition code
    M1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    compatibility code
    ZBV
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-5-1
    JIS C 4520
    EN/IEC 60947-5-5
    EN/IEC 60947-1
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    product certifications
    CSA
    UL listed
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.02
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.