USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZBRP1 Picture

View all Harmony 22 mm XB5R/XB4R Wireless Push Buttons

Harmony 22 mm XB5R/XB4R Wireless Push Buttons - ZBRP1

Components

Schneider Eletric ZBRP1 Picture
View all Harmony 22 mm XB5R/XB4R Wireless Push Buttons
Harmony 22 mm XB5R/XB4R Wireless Push Buttons - ZBRP1
Components

rope pull switch wireless & batteryless

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    180.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB5
    product or component type
    Wireless and batteryless transmitter
    device short name
    XB5R
    bezel material
    Plastic
    transmission frequency
    2405 MHz
    level or class
    5M00G7W
    antenna type
    Omnidirectional
    Complementary
    max power consumption in W
    1 mW
    number of channels
    1
    modulation technique
    O-QPSK
    bandwidth
    5 MHz
    antenna gain
    0 dBi
    CAD overall height
    5.67 in (144 mm)
    CAD overall width
    2.2 in (56 mm)
    CAD overall depth
    1.5 in (38 mm)
    product weight
    0.33 lb(US) (0.15 kg)
    pulling force
    45...1000 N
    mechanical robustness
    Free fall resistance (test level: 1000 mm) conforming to EN/IEC 60068-2-32
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    radio agreement
    RSS
    SRRC
    ICASA
    ANATEL
    ARIB T66
    FCC
    communication port protocol
    Zigbee (green power) at 2.4 GHz conforming to IEEE 802.15.4
    maximum sensing distance
    328.08 ft (100 m) in free field
    82.02 ft (25 m) transmitter in a plastic box type XAL D and receiver in a metal enclosure
    300 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna
    acquisition time
    2 ms
    response time
    < 2 ms
    emission power
    3 mW
    fixing mode
    By screw recommended torque: 1.8...2.2 N.m
    mounting mode
    Panel-mounted
    Between 2 ropes
    operating position
    Any position
    Environment
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    relative humidity
    95 % at 158 °F (70 °C) without condensation
    IP degree of protection
    IP66 on outdoor conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X outdoor installation
    IK degree of protection
    IK05 conforming to IEC 50102
    mechanical durability
    1000000 cycles
    shock resistance
    25 gn (duration = 6 ms) 6000 shocks conforming to IEC 60068-2-27
    30 gn (duration = 18 ms) half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) half sine wave acceleration conforming to IEC 60068-2-27
    vibration resistance
    +/- 10 mm (f = 2...11 Hz) conforming to IEC 60068-2-6
    5 gn (f = 11...500 Hz) conforming to IEC 60068-2-6
    electromagnetic compatibility
    Immunity for industrial environments
    Radiated emission
    Electrostatic discharge immunity test (test level: 8 kV - in free air (in insulating parts))
    Electrostatic discharge immunity test (test level: 6 kV - on contact (on metal parts))
    Susceptibility to electromagnetic fields (test level: 10 V/m - 80...2000 MHz)
    Susceptibility to electromagnetic fields (test level: 3 V/m - 80...2700 MHz, distance = 20 m)
    product certifications
    CCC
    CSA
    C-Tick
    GOST
    UL
    BT 2006/95/EC
    directives
    2004/108/EC - electromagnetic compatibility
    1999/5/EC - R&TTE directive
    Ordering and shipping details
    Category
    22470 - XB5R WIRELESS PUSH BUTTON
    Discount Schedule
    I
    GTIN
    00785901307679
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.40000000000000002
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Brochure
    Date
    Size
    Add to My Documents
    Date 9/28/16
    Size 1.9 MB
    Handout
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/2/18
    Size 0
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 12/2/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Wireless and Batteryless Rope Pull Switch Transmitter



  • Mounting and Clearance

    Transmitter Mounting


    (1)
    HIGH
    (2)
    BOTTOM


    Transmitter Mounting on Flat Surface


    (1)
    Installation on flat surface