USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZBRM21A0 Picture

View all Harmony 22 mm XB5R/XB4R Wireless Push Buttons

Harmony 22 mm XB5R/XB4R Wireless Push Buttons - ZBRM21A0

Components

Schneider Eletric ZBRM21A0 Picture
View all Harmony 22 mm XB5R/XB4R Wireless Push Buttons
Harmony 22 mm XB5R/XB4R Wireless Push Buttons - ZBRM21A0
Components

wireless and battery less handy box, 1 simple action button

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB5R
    product or component type
    Wireless and batteryless transmitter
    device short name
    XB5R
    kit composition
    1 ZBRM21 handy box
    1 ZBRT1 transmitter
    1 ZBA80 set of caps
    contact operation
    1 simple action push-button
    bezel material
    Plastic
    fixing collar material
    Plastic
    mounting diameter
    0.87 in (22 mm)
    Complementary
    shape of signaling unit head
    Round
    type of operator
    Spring return push-button with transmitter
    operator profile
    Flush
    operator additional information
    Set of caps
    product weight
    0.33 lb(US) (0.15 kg)
    mechanical durability
    1000000 cycles
    operating travel
    0.17 in (4.3 mm) total travel
    operating force
    < 25 N C/O changing electrical state
    shock resistance
    25 gn (duration = 6 ms) 6000 shocks conforming to IEC 60068-2-27
    30 gn (duration = 18 ms) half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) half sine wave acceleration conforming to IEC 60068-2-27
    mechanical robustness
    Free fall resistance (test level: 1000 mm) conforming to EN/IEC 60068-2-32
    communication port protocol
    Zigbee green power at 2.4 GHz
    maximum sensing distance
    328.08 ft (100 m) (in free field)
    25 m (transmitter in the handy box and receiver in a metal enclosure)
    300 m (transmitter in the handy box, receiver in metal enclosure and use relay-antenna)
    acquisition time
    2 ms
    response time
    < 2 ms
    emission power
    3 mW
    Environment
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    IP degree of protection
    IP65 on front face conforming to IEC 60529
    IP65 on front face conforming to UL Type 12
    IK degree of protection
    IK03 conforming to IEC 50102
    relative humidity
    95 % at 158 °F (70 °C) without condensation
    vibration resistance
    +/- 10 mm (f = 2...11 Hz) conforming to IEC 60068-2-6
    5 gn (f = 11...500 Hz) conforming to IEC 60068-2-6
    electromagnetic compatibility
    Immunity for industrial environments
    Radiated emission
    Susceptibility to electromagnetic fields : 3 V/m, 80...2700 MHz, distance = 20 m
    Susceptibility to electromagnetic fields : 10 V/m, 80...2000 MHz
    Electrostatic discharge immunity test : 6 kV, on contact (on metal parts)
    Electrostatic discharge immunity test : 8 kV, in free air (in insulating parts)
    radio agreement
    RSS
    SRRC
    ICASA
    ANATEL
    ARIB T66
    FCC
    standards
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60947-1
    CSA C22.2 No 14
    product certifications
    CSA
    CCC
    UL
    BT 2006/95/EC
    EAC
    C-Tick
    directives
    1999/5/EC - R&TTE directive
    2004/108/EC - electromagnetic compatibility
    Ordering and shipping details
    Category
    22470 - XB5R WIRELESS PUSH BUTTON
    Discount Schedule
    I
    GTIN
    00785901863533
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.41000000000000003
    Returnability
    Y
    Country of origin
    FR
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Wireless and Batteryless Pushbutton

    Plastic Mobile Box for Mobile or Fix Use - 1 Function