USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZBRM21 Picture

View all Harmony 22 mm XB5R/XB4R Wireless Push Buttons

Harmony 22 mm XB5R/XB4R Wireless Push Buttons - ZBRM21

Accessories

Schneider Eletric ZBRM21 Picture
View all Harmony 22 mm XB5R/XB4R Wireless Push Buttons
Harmony 22 mm XB5R/XB4R Wireless Push Buttons - ZBRM21
Accessories

Harmony XB5R - empty handy box for mobile use - 1 function - plastic - green

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    64.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB5R
    product or component type
    Empty handy box
    device short name
    ZBRM
    product destination
    For XB5R Ø 22 mm control units
    control station application
    One function
    Complementary
    colour of base of enclosure
    Green Pantone 355C
    colour of cover
    Dark grey RAL 7016
    material
    Polycarbonate
    product weight
    0.24 lb(US) (0.11 kg)
    Environment
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to EN 50102
    standards
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    ETSI EN 301 489-1
    ETSI EN 301 489-3
    ETSI EN 300 440-2
    ETSI EN 300 440-1
    product certifications
    CE
    C-Tick
    FCC
    GOST
    ANATEL
    SRRC
    BT 2006/95/EC
    RSS
    directives
    2004/108/EC - electromagnetic compatibility
    1999/5/EC - R&TTE directive
    Ordering and shipping details
    Category
    22470 - XB5R WIRELESS PUSH BUTTON
    Discount Schedule
    I
    GTIN
    00785901714194
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.31
    Returnability
    Y
    Country of origin
    HU
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 22.6 MB
    Handout
    Date
    Size
    Add to My Documents
    Date 9/28/16
    Size 2.1 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Wireless and Batteryless Pushbutton

    Plastic Mobile Box for Mobile or Fix Use - 1 Function