USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZBP0A Picture

View all Harmony 22 mm Metal XB4/ZB4 and Plastic XB5/ZB5 Push Buttons for Harsh Environments

Harmony 22 mm Metal XB4/ZB4 and Plastic XB5/ZB5 Push Buttons for Harsh Environments - ZBP0A

Accessories

Schneider Eletric ZBP0A Picture
View all Harmony 22 mm Metal XB4/ZB4 and Plastic XB5/ZB5 Push Buttons for Harsh Environments
Harmony 22 mm Metal XB4/ZB4 and Plastic XB5/ZB5 Push Buttons for Harsh Environments - ZBP0A
Accessories

transparent boot for circular flush or projecting pushbutton Ø22

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    12.40 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    accessory / separate part type
    Single boot
    accessory / separate part category
    Protection accessories
    accessory / separate part destination
    Projecting push-button
    Flush push-button
    shape
    Round
    product specific application
    For food industry applications
    quantity per set
    Set of 10
    Complementary
    color
    Transparent
    product weight
    0 lb(US) (0.002 kg)
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    GTIN
    00785901377924
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.01
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Brochure
    Date
    Size
    Add to My Documents
    Date 1/30/18
    Size 383.2 KB
    Handout
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.