USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZBL6 Picture

View all Harmony XB4/ZB4 Metal Push Buttons

Harmony XB4/ZB4 Metal Push Buttons - ZBL6

Accessories

Schneider Eletric ZBL6 Picture
View all Harmony XB4/ZB4 Metal Push Buttons
Harmony XB4/ZB4 Metal Push Buttons - ZBL6
Accessories

blue cap unmarked for circular projecting pushbutton Ø22

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Blank push-button cap
    accessory / separate part destination
    Push-button head
    cap/operator or lens colour
    Blue
    shape of signaling unit head
    Round
    quantity per set
    Set of 1
    sale per indivisible quantity
    10
    product weight
    0 lb(US) (0.001 kg)
    Complementary
    range compatibility
    Harmony XAL
    Harmony XB4
    Harmony XB5
    operator profile
    Projecting
    main group
    Push-button
    Ordering and shipping details
    Category
    22469 - PUSHBUTTON,22MM ACCESSORIES-NEW
    Discount Schedule
    CS2
    GTIN
    00785901377900
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.13
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.