USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

single contact block with body/fixing collar 2NO faston connector

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    16.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete body for push-buttons or selector switches
    device short name
    ZB6
    fixing collar material
    Plastic
    sale per indivisible quantity
    1
    contacts type and composition
    2 NO
    contact operation
    Slow-break
    connections - terminals
    Faston connector
    Faston connector(2.8 x 0.5 mm)
    [Us] rated supply voltage
    <= 250 V
    Complementary
    CAD overall width
    0.71 in (18 mm)
    CAD overall height
    0.71 in (18 mm)
    CAD overall depth
    1.57 in (40 mm)
    terminals description ISO n°1
    (13-14)NO
    product weight
    0.01 lb(US) (0.006 kg)
    contacts usage
    Standard
    positive opening
    With positive opening conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    0.08 in (2 mm) (NO changing electrical state)
    0.17 in (4.3 mm) (total travel)
    operating force
    1.6 N (NO changing electrical state)
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    6 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ie] rated operational current
    3 A at 120 V, AC-15, B300
    1.5 A at 240 V, AC-15, B300
    0.1 A at 250 V, DC-13, R300
    0.22 A at 125 V, DC-13, R300
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-15, 2 A at 230 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) at 5 V, 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    EN/IEC 60947-5-1
    JIS C 852
    UL 508
    JIS C 4520
    EN/IEC 60947-1
    product certifications
    UL
    CCC
    CSA
    GOST
    vibration resistance
    +/- 3 mm (f = 2...500 Hz) conforming to IEC 60068-2-6
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) half sine wave acceleration conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22459 - PUSHBUTTONS, 16MM
    Discount Schedule
    CS2
    GTIN
    00785901367253
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.02
    Returnability
    Y
    Country of origin
    ES
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Harmony XB6 and XB6E , ф 16 - catalog (Version 2.1)
    Harmony™ XB6/ZB6 16 mm Push Buttons (Version 1.0)
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Body\Pushbutton or selector switch - ZBZ3B\2 N/O contacts (Version 1.0)
    CAD for ZB6Z3B: single contact block with body/fixing collar 2NO faston connector (Version 1.0)
    Body\Pushbutton or selector switch - ZBZ3B\2 N/O contacts (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB6 Control and signaling units (Version 1.0)
    Date 10/29/18
    Size 104.3 KB
    XB6 ZB6 Emergency stop pushbutton (Version 1.0)
    Date 10/26/18
    Size 345.3 KB
    XB4B XB5A XB6E Control and signaling units (Version 1.0)
    XB6 Control and signaling units (Version 1.0)
    Date 10/26/18
    Size 3.7 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    XB6... Control and signalling units 16 diameter (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Body for Pushbutton, Selector Switch or Key Switch
    Dimensions