USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

yellow Ø40 E-stop, switching off head Ø22 trigger and latching turn rele

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for emergency switching off push-button
    device short name
    ZB4
    bezel material
    Chromium plated metal
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    Trigger action and mechanical latching
    reset
    Turn to release
    operator profile
    Yellow mushroom Ø 40 mm Schaltsperre
    head type
    Standard
    Complementary
    CAD overall width
    1.57 in (40 mm)
    CAD overall height
    1.57 in (40 mm)
    CAD overall depth
    2.24 in (57 mm)
    mechanical durability
    300000 cycles
    electrical composition code
    C15 1 contacts using single blocks in front mounting
    C11 for 3 contacts using single blocks in front mounting
    C7 for 4 contacts using single blocks in front mounting
    C8 for 4 contacts using single and double blocks in front mounting
    C10 for 4 contacts using single and double blocks in front mounting
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    electrical shock protection class
    Class I conforming to IEC 61140
    IP degree of protection
    IP69
    IP66 conforming to IEC 60529
    IP69K
    NEMA degree of protection
    NEMA 12
    NEMA 13
    NEMA 4
    NEMA 4X
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    EN/IEC 60204-1
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    EN/ISO 13850
    IEC 60364-5-53
    JIS C 4520
    UL 508
    GB 14048.5
    CSA C22.2 No 14
    product certifications
    BV
    CSA
    DNV
    GL
    LROS (Lloyds register of shipping)
    RINA
    UL listed
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    XB4 XB5 XALK Emergency stop pushbuttons (Version 1.0)
    CB Scheme for Harmony XB4 XB5 Emergency stops (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.