Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

pushbutton head for harsh environment - black - with marking

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    36.60 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for push-button
    device short name
    ZB4
    bezel material
    Chromium plated metal
    head type
    Standard
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    Complementary
    CAD overall width
    1.46 in (37 mm)
    CAD overall height
    0.73 in (18.5 mm)
    CAD overall depth
    1.46 in (37 mm)
    product weight
    0.08 lb(US) (0.036 kg)
    electrical shock protection class
    Class I conforming to IEC 61140
    shape of signaling unit head
    Round
    type of operator
    Spring return
    operator profile
    Flush black type H014 (white)
    operator additional information
    Vertical mounting
    mechanical durability
    10000000 cycles
    vibration resistance
    5 gn (f=2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) half sine wave acceleration conforming to IEC 60068-2-27
    main group
    Harsh environment
    group of product
    Flush marked type H014
    cap/operator or lens colour
    Black
    marking
    Type H014
    colour of marking
    White
    electrical composition code
    C1 <= 9 contacts using single blocks in front mounting
    C2 <= 9 contacts using single and double blocks in front mounting
    C11 <= 3 contacts using single blocks in front mounting
    C15 1 contacts using single blocks in front mounting
    Environment
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    IP degree of protection
    IP69
    IP67
    IP66 conforming to IEC 60529
    IP69K
    NEMA degree of protection
    NEMA 12
    NEMA 13
    NEMA 4 conforming to UL 508
    resistance to high pressure washer
    0.01 psi (90 Pa) at 181 °F (82.5 °C)
    IK degree of protection
    IK06 conforming to IEC 62262
    standards
    IEC 60947-1
    IEC 60947-5-1
    UL 508
    CSA C22.2
    product certifications
    UL
    CSA
    CE
    Ordering and shipping details
    Category
    22468 - PUSHBUTTONS,22MM(METAL) NEW
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.0000000000000007E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.