USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric ZB4AEQ4035 Picture

ZB4AEQ4035

Schneider Eletric ZB4AEQ4035 Picture
ZB4AEQ4035

red Ø40 Emerg switching off button + contact block NC + light block 12V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    120.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Kit for emergency stop push-button
    device short name
    ZB4
    bezel material
    Chromium plated metal
    head type
    Standard
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    mechanical latching
    reset
    Push-pull
    operator profile
    Red mushroom Ø 40 mm
    Complementary
    CAD overall width
    1.57 in (40 mm)
    CAD overall height
    1.85 in (47 mm)
    CAD overall depth
    3.27 in (83 mm)
    net weight
    0.29 lb(US) (0.13 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    kit composition
    1 mushroom head emergency stop push-button
    1 contact block - NC
    1 LED lamp 12 V
    mechanical durability
    300000 cycles
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    overvoltage category
    Class I IEC 60536
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 EN 50102
    standards
    IEC 60364-5-53
    EN/IEC 60947-5-4
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    EN/IEC 60947-1
    JIS C 4520
    product certifications
    UL listed
    GL
    BV
    DNV
    RINA
    LROS (Lloyds register of shipping)
    CSA
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Ordering and shipping details
    Category
    22468 - PUSHBUTTONS,22MM(METAL) NEW
    Discount Schedule
    CS2
    GTIN
    03606480507243
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • Documents and Downloads

    Language
    • English
    • Chinese
    Brochure
    Date
    Size
    Add to My Documents
    22mm and 30mm Push Button Selection Guide (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB4B XB5A Control and signaling units (Version 1.0)
    XB4B XB5A Control and signaling units and ZBE ZBP ZBV ZBZ ZENL ZALV Electrical blocks (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /