Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZB4AEQ3994 Picture

Range: Class 9998 & 9999 Control Accessories

Section 29 Misc.

ZB4AEQ3994

Schneider Eletric ZB4AEQ3994 Picture
Range: Class 9998 & 9999 Control Accessories

Section 29 Misc.

ZB4AEQ3994

selector switch head Ø22 - 2 position extend, 2NO, 1NC, spring clap

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    39.50 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for selector switch
    device short name
    ZB4
    bezel material
    Chromium plated metal
    mounting diameter
    0.87 in (22 mm)
    head type
    Standard
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    Stay put
    operator profile
    Black standard handle
    operator additional information
    Non padlockable
    operator position information
    2 positions 90°
    Complementary
    CAD overall width
    1.18 in (30 mm)
    CAD overall height
    46 mm
    CAD overall depth
    2.76 in (70 mm)
    product weight
    0.23 lb(US) (0.106 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) at 131 °F (55 °C),distance: 0.1 m
    mechanical durability
    1000000 cycles
    electrical composition code
    C11 <= 3 contacts using single blocks in front mounting
    C3 <= 6 contacts using single blocks in front mounting
    C4 <= 6 contacts using single and double blocks in front mounting
    C7 <= 4 contacts using single blocks in front mounting
    C8 <= 4 contacts using single and double blocks in front mounting
    C5 <= 5 contacts using single blocks in front mounting
    C6 <= 5 contacts using single and double blocks in front mounting
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    overvoltage category
    Class I conforming to IEC 60536
    IP degree of protection
    IP69K conforming to IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 conforming to IEC 50102
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) half sine wave acceleration conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22468 - PUSHBUTTONS,22MM(METAL) NEW
    Discount Schedule
    CS2
    GTIN
    00785901470786
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.19
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 22.6 MB
    Brochure
    Date
    Size
    Add to My Documents
    Date 1/30/18
    Size 383.2 KB
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.