Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZB4AEQ3915 Picture

Range: Class 9998 & 9999 Control Accessories

Section 29 Misc.

ZB4AEQ3915

Schneider Eletric ZB4AEQ3915 Picture
Range: Class 9998 & 9999 Control Accessories

Section 29 Misc.

ZB4AEQ3915

red Ø40 Emerg switching off button head Ø22 latching push-pull with marking

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    53.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for illuminated emergency switching off push-button
    device short name
    ZB4
    product compatibility
    Integral LED
    bezel material
    Chromium plated metal
    head type
    Standard
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    Mechanical latching
    reset
    Push-pull
    operator profile
    Red mushroom Ø 40 mm, white STOP-ALARM
    Complementary
    CAD overall width
    1.57 in (40 mm)
    CAD overall height
    1.57 in (40 mm)
    CAD overall depth
    2.09 in (53 mm)
    product weight
    0.11 lb(US) (0.051 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) at 131 °F (55 °C),distance: 0.1 m
    mechanical durability
    300000 cycles
    electrical composition code
    M10 <= 2 contacts using single blocks in front mounting with integral LED
    M6 <= 2 contacts using single blocks in front mounting with integral LED and transformer
    M3 <= 4 contacts using single blocks in front mounting with integral LED
    M4 <= 4 contacts using single and double blocks in front mounting with integral LED
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    overvoltage category
    Class I conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 conforming to EN 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    IEC 60364-5-53
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CSA
    DNV
    GL
    LROS (Lloyds register of shipping)
    RINA
    UL listed
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) half sine wave acceleration conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22468 - PUSHBUTTONS,22MM(METAL) NEW
    Discount Schedule
    CS2
    GTIN
    00785901651611
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.12
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.