Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZB2BZ33 Picture
Discontinued

Range: XB2B, XA2B

Accessories

ZB2BZ33

Schneider Eletric ZB2BZ33 Picture
Discontinued
Range: XB2B, XA2B

Accessories

ZB2BZ33

legend holder 30 x 50 mm standard - Ø 22 - clip-in type, without legend

Show more characteristics >
  • Price
    2.20 USD
Add to My Products Remove from My Products

ZB2BZ33 is replaced by:
Product
Qty
ZBZ33
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Main
    product or component type
    Legend holder without legend
    accessory / separate part category
    Marking accessory
    Complementary
    accessory / separate part destination
    Ø 22 mm control or signalling unit
    legend holder size
    30 x 50 mm
    marking
    Unmarked
    Ordering and shipping details
    Category
    22466 - PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    GTIN
    00785901716341
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.