Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZB2BZ19 Picture

Range: XB2B, XA2B

Accessories

ZB2BZ19

Schneider Eletric ZB2BZ19 Picture
Range: XB2B, XA2B

Accessories

ZB2BZ19

guard mushroom 60mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    34.20 USD
Add to My Products Remove from My Products

  • Main
    button and pilot light accessory type
    Guard
    Complementary
    color
    Black
    cap/operator or lens colour
    Black
    control button head type
    Mushroom head push-button
    diameter
    2.36 in (60 mm)
    locking options description
    Non padlockable
    Ordering and shipping details
    Category
    22466 - PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    GTIN
    00785901198772
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 22.6 MB
    Brochure
    Date
    Size
    Add to My Documents
    Date 1/30/18
    Size 383.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.