USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZB2BY4912 Picture
Discontinued

View all XB2B, XA2B

XB2B, XA2B - ZB2BY4912

Accessories

Schneider Eletric ZB2BY4912 Picture
Discontinued
View all XB2B, XA2B
XB2B, XA2B - ZB2BY4912
Accessories

legend - 30 x 40 mm - yellow - ARRET

Show more characteristics >
ZB2BY4912  has not been replaced. Please contact your customer care center for more information.
  • Price
    4.20 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Marked legend
    device application
    With symbol NF E 52-124
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessory
    Complementary
    accessory / separate part destination
    Pendant control station for control circuit
    Pendant control station for power circuit
    marking
    Left, slow-fast black white horizontal mounting
    language
    English
    label dimensions
    30 x 40 mm
    standards
    NF E 52-124
    product weight
    0 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22466 - PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    GTIN
    00785901263890
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/26/18
    Size 2.2 MB
    Date 10/29/18
    Size 102 KB
    Date 10/30/18
    Size 133.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.