USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

legend plate (MAN AUTO)

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    4.20 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessory
    Complementary
    accessory / separate part destination
    Selector switch
    marking
    MAN-AUTO
    language
    English
    label dimensions
    30 x 40 mm
    product weight
    0 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22466 - PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    GTIN
    00785901198550
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    Y
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Harmony™ XB4/XB5/XB7 22 mm Push Buttons (Version 1.1)
    Brochure
    Date
    Size
    Add to My Documents
    22mm and 30mm Push Button Selection Guide (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.