USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric ZB2BY1912 Picture
Discontinued

Schneider Eletric ZB2BY1912 Picture
Discontinued

legend - Ø 22 - circular - arrow (direction as per mounting)

Show more characteristics >
ZB2BY1912  has not been replaced. Please contact your customer care center for more information.
  • Price
    2.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    mounting diameter
    0.87 in (22 mm)
    background colour
    White
    colour of marking
    Black
    marking
    Arrow
    shape of legend
    Cylindrical
    Ordering and shipping details
    Category
    22466 - PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    GTIN
    00785901461838
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.