USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric ZB2BY0104 Picture
Discontinued

Schneider Eletric ZB2BY0104 Picture
Discontinued

marked legend - 30x40 mm - for Ø 22 pushbutton - black - white ARRET

Show more characteristics >
ZB2BY0104  has not been replaced. Please contact your customer care center for more information.
  • Price
    4.20 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessory
    Complementary
    accessory / separate part destination
    Push-button
    marking
    ARRET white
    language
    French
    label dimensions
    30 x 40 mm
    product weight
    0 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22466 - PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.