USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric ZB2BE201 Picture
Discontinued

Schneider Eletric ZB2BE201 Picture
Discontinued

contact block ZB2 - spring return - 1 NO - slow-break/staggered - front mounting

Show more characteristics >
ZB2BE201  has not been replaced. Please contact your customer care center for more information.
  • Price
    22.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAC
    product or component type
    Contact block
    component name
    ZB2
    electrical circuit type
    Control circuit
    contact block application
    Up / down operator
    contact block type
    Single
    type of operator
    Spring return
    product compatibility
    XACA
    contacts type and composition
    1 NO
    mounting of block
    Front mounting
    contact operation
    Slow-break
    Staggered
    Complementary
    connections - terminals
    Screw clamps terminals (1 x 2.5 mm²) with or without cable end
    Screw clamps terminals (2 x 1.5 mm²) with or without cable end
    mechanical durability
    1000000 cycles
    contact code designation
    A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 947-5-1 appendix A
    A600 AC-15, Ue = 600 V, Ie = 1.2 A conforming to IEC 947-5-1 appendix A
    Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 947-5-1 appendix A
    Q600 DC-13, Ue = 600 V, Ie = 0.1 A conforming to IEC 947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V (degree of pollution: 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-1
    resistance across terminals
    <= 25 MOhm
    operating force
    13...15 N
    short-circuit protection
    Fuse protection by 10 A gG (gl) cartridge fuse
    rated operational power in W
    40 W DC-13 for 1000000 cycles, operating rate: 3600 cyc/h at 120 V, load factor = 0.5 conforming to IEC 60947-5-1
    48 W DC-13 for 1000000 cycles, operating rate: 3600 cyc/h at 48 V, load factor = 0.5 conforming to IEC 60947-5-1
    65 W DC-13 for 1000000 cycles, operating rate: 3600 cyc/h at 24 V, load factor = 0.5 conforming to IEC 60947-5-1
    terminals description ISO n°1
    (13-14)NO_CL
    product weight
    0.03 lb(US) (0.015 kg)
    Environment
    standards
    EN/IEC 60204-32
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    15 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    100 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    Ordering and shipping details
    Category
    22466 - PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    GTIN
    00785901249719
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.0000000000000001E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Russian
    • French
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Harmony XAC pendant control stations catalog (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    ZB2BE Contact Block (Version 1.0)
    Date 10/29/18
    Size 1 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    XAC A... Pendant control stations with intuitive operation (Pistol Grip), Instruction Sheet (Version 04)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.