USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony eXLhoist Industrial Remote Controllers
Schneider Eletric ZART8DM Picture

ZART8DM

Schneider Eletric ZART8DM Picture
ZART8DM

Basic features - 2 auxiliary pushbuttons used as Master or Slave in MBC(Tandem)

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    777.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAR
    product or component type
    Hand-held remote control
    device short name
    ZART
    control button type
    6 configurable motion push-button
    2 configurable auxiliary push-button
    Complementary
    device application
    Master in multiple bridge control (tandem)
    Slave in multiple bridge control (tandem)
    Master and slave in multiple bridge control (tandem)
    material
    Enclosure PC (polycarbonate)
    Enclosure PBT (polybutylene terephthalate)
    Cover PP (polypropylene)
    Protective cover EPDM rubber
    function available
    Vibrator function
    Accelerometer function
    display type
    LCD display 34 x 42 mm
    operating distance
    50 m
    mechanical robustness
    Free fall resistance 4.5 m IEC 60068-2-27
    communication network type
    Wireless bluetooth low energy
    transmission frequency
    2.4 GHz
    maximum sensing distance
    328.08 ft (100 m) in free field
    response time
    < 300 ms full duplex
    charging time
    900 s
    mechanical durability
    5000000 cycles
    service life
    5 year(s)
    width
    3.94 in (100 mm)
    height
    13.39 in (340 mm)
    depth
    3.54 in (90 mm)
    net weight
    1.43 lb(US) (0.65 kg)
    Environment
    radio agreement
    RSS
    ICASA
    ANATEL
    ARIB
    FCC
    SRRC
    IP degree of protection
    IP65
    NEMA degree of protection
    NEMA 4
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -4…113 °F (-20…45 °C)
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    0.075 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    relative humidity
    0…95 % -4…140 °F (-20…60 °C) operating
    product certifications
    CSA
    KC
    C-Tick
    UL
    EAC
    CE
    JIS
    Ordering and shipping details
    Category
    22479 - EXL HOIST WIRELESS PENDANT & ACC
    Discount Schedule
    CS2
    GTIN
    00785901973928
    Package weight(Lbs)
    0.91 kg (2 lb(US))
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Slovenian
    • Russian
    • Croatian
    • French
    • Italian
    • Finnish
    • German
    • Chinese
    • Dutch
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Harmony eXLhoist wireless remote control system - Catalog (Version 4.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Technical Description

    Multiple Bridge Control


    A :
    Bridge 1
    B :
    Bridge 2
    (1)
    Master
    (2)
    Slave


Compare products: /