Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

18 relay outputs wired connection – cable gland used in MBC (Tandem) application

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAR
    product or component type
    Base station
    device short name
    ZARB
    product specific application
    Hoisting applications
    Material handling
    Complementary
    cable entry
    Cable gland
    material
    PC (polycarbonate)
    [Us] rated supply voltage
    24...240 V AC/DC
    provided equipment
    Internal antenna
    nominal output current
    0.54 Aat 48 V AC conforming to IEC 60947-5-1
    number of relays
    18
    relay type
    Motion relay outputs (9 NO)
    Auxiliary relay outputs (7 NO)
    Auxiliary relay outputs (2 NC + 2 NO)
    safety outputs
    2 NC relay outputs
    switching capacity in VA
    5 VA DC
    26 VA AC
    maximum switching current
    6.8 mA
    maximum switching voltage
    240 V AC/DC (+ 20 %)
    communication network type
    Wireless: bluetooth low energy
    transmission frequency
    2.4 GHz
    maximum sensing distance
    328.08 ft (100 m) in free field
    response time
    100 ms
    number of channels
    40
    fixing mode
    4 holes
    electrical durability
    100000 cycles
    mechanical durability
    1000000 cycles
    number of alarms
    6 programmable alarms
    number of inputs
    12
    service life
    10 yr
    width
    11.02 in (280 mm)
    height
    12.01 in (305 mm)
    depth
    3.94 in (100 mm)
    product weight
    3.2 lb(US) (1.45 kg)
    Environment
    vibration resistance
    0.075 mm (f= 10...55 Hz)
    shock resistance
    15 gnat 11 ms
    IP degree of protection
    IP65
    NEMA degree of protection
    NEMA 4
    pollution degree
    3
    electromagnetic compatibility
    Resistance to radiated electromagnetic fields: 10 V/m class B conforming to IEC 61000-4-3
    Resistance to electrostatic discharge: 4 kV class B (on contact) conforming to IEC 61000-4-2
    Resistance to electrostatic discharge: 8 kV class B (in air) conforming to IEC 61000-4-2
    standards
    IEC 61000-6-2
    radio agreement
    ANATEL
    SRRC
    FCC
    RSS
    ICASA
    ARIB
    relative humidity
    0...97 %
    ambient air temperature for operation
    > -13...158 °F (> -25...70 °C)
    ambient air temperature for storage
    > -40...158 °F (> -40...70 °C)
    product certifications
    CE
    CSA
    C-Tick
    UL
    EAC
    KC
    environmental characteristic
    RoHS compliant
    Ordering and shipping details
    Category
    22479 - EXL HOIST WIRELESS PENDANT & ACC
    Discount Schedule
    CS2
    GTIN
    00785901931683
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4
    Returnability
    N
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/6/18
    Size 4.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions