USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZALVG6 Picture

View all Harmony XALD, XALK 22 mm Plastic Control Stations

Harmony XALD, XALK 22 mm Plastic Control Stations - ZALVG6

Electrical functions

Schneider Eletric ZALVG6 Picture
View all Harmony XALD, XALK 22 mm Plastic Control Stations
Harmony XALD, XALK 22 mm Plastic Control Stations - ZALVG6
Electrical functions

blue light block for head Ø22 integral LED 48..120 V - screw clamp terminals

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    52.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAL
    product or component type
    Light block
    device short name
    ZALV
    product destination
    For XB5 Ø 22 mm control and signalling units
    mounting of block
    Rear mounting
    sale per indivisible quantity
    5
    light source colour
    Blue
    [Us] rated supply voltage
    48...120 V AC
    Complementary
    assembly style
    For customer assembly
    product weight
    0.03 lb(US) (0.015 kg)
    connections - terminals
    Screw clamp terminals: <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals: >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    7.08...10.62 lbf.in (0.8...1.2 N.m) conforming to EN 60947-1
    shape of screw head
    Cross, Philips no 1
    Cross, pozidriv No 1
    Slotted, flat Ø 4 mm
    Slotted, flat Ø 5.5 mm
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1
    signalling type
    Steady
    light source
    Integrated and protected LED
    supply voltage limits
    40...132 V AC
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-5-1
    bulb base
    Integral LED
    light block supply
    Direct
    electrical composition code
    MR1
    PR1
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    product certifications
    CSA
    UL listed
    vibration resistance
    5 gn (12...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) half sine wave acceleration conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) half sine wave acceleration conforming to EN/IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Ordering and shipping details
    Category
    22475 - WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901396222
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    0.02
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 10/18/18
    Size 2.2 MB
    Digest Catalog 19: Push Buttons and Operator Interface
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.