Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZALVG4 Picture

Range: Preventa XY2C

Emergency stop rope pull switch

ZALVG4

Schneider Eletric ZALVG4 Picture
Range: Preventa XY2C

Emergency stop rope pull switch

ZALVG4

red light block for head Ø22 integral LED 48..120 V - screw clamp terminals

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    52.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAL
    product or component type
    Light block
    device short name
    ZALV
    product destination
    For XB5 Ø 22 mm control and signalling units
    mounting of block
    Rear mounting
    sale per indivisible quantity
    5
    light source colour
    Red
    [Us] rated supply voltage
    48...120 V AC
    Complementary
    assembly style
    For customer assembly
    product weight
    0.03 lb(US) (0.015 kg)
    connections - terminals
    Screw clamp terminals: <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals: >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    7.08...10.62 lbf.in (0.8...1.2 N.m) conforming to EN 60947-1
    shape of screw head
    Cross, Philips no 1
    Cross, pozidriv No 1
    Slotted, flat Ø 4 mm
    Slotted, flat Ø 5.5 mm
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1
    signalling type
    Steady
    light source
    Integrated and protected LED
    supply voltage limits
    40...132 V AC
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-5-1
    bulb base
    Integral LED
    light block supply
    Direct
    electrical composition code
    MR1
    PR1
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    product certifications
    CSA
    UL listed
    vibration resistance
    5 gn (12...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) half sine wave acceleration conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) half sine wave acceleration conforming to EN/IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Ordering and shipping details
    Category
    22475 - WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901377528
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    0.02
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 10/18/18
    Size 2.2 MB
    Digest 177 Sec. 19: Push Buttons and Operator Interface
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.