USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZA2BZ32166 Picture
Discontinued

View all Harmony XAC Medium-Duty Pendant Stations

Harmony XAC Medium-Duty Pendant Stations - ZA2BZ32166

Accessories for pendant control stations

Schneider Eletric ZA2BZ32166 Picture
Discontinued
View all Harmony XAC Medium-Duty Pendant Stations
Harmony XAC Medium-Duty Pendant Stations - ZA2BZ32166
Accessories for pendant control stations

Legend plate - Ø 22 mm - 30x40 mm marked "ARRET-MARCHE"

Show more characteristics >
  • Price
    4.20 USD
Add to My Products Remove from My Products

ZA2BZ32166 is replaced by:
Product
Qty
ZBY2166
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Main
    product or component type
    Legend plate
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessory
    Complementary
    marking
    ARRET-MARCHE
    language
    French
    label dimensions
    30 x 40 mm
    Ordering and shipping details
    Category
    22466 - PUSHBUTTON, ACCESSORIES
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.