Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ZA2BG4 Picture

Range: Harmony XAC Medium-Duty Pendant Stations

Pendant control stations for customer assembly

ZA2BG4

Schneider Eletric ZA2BG4 Picture
Range: Harmony XAC Medium-Duty Pendant Stations

Pendant control stations for customer assembly

ZA2BG4

key selector switch head - 2 pos. - stay put - withdrawal left/right-hand pos.

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    112.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAC
    product or component type
    Selector switch
    component name
    ZA2
    product compatibility
    XACA
    Complementary
    marking
    Unmarked
    cap/operator or lens colour
    Black
    mounting location
    Front of enclosure
    Base of enclosure
    sale per indivisible quantity
    1
    product weight
    0.09 lb(US) (0.042 kg)
    Environment
    standards
    EN/IEC 60204-32
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    15 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    100 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 50102
    Ordering and shipping details
    Category
    22460 - PUSHBUTTONS 22MM (PLASTIC)
    Discount Schedule
    CS2
    GTIN
    00785901645320
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 2.2 MB
    XACA Pendant control station
    Date 5/3/16
    Size 76.1 KB
    Date 5/3/16
    Size 41.2 KB
    Date 9/24/17
    Size 2.2 MB
    Date 6/12/17
    Size 102 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.