USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric ZA2BC64 Picture
Discontinued

ZA2BC64

Schneider Eletric ZA2BC64 Picture
Discontinued
ZA2BC64

blue Ø30 mushroom pushbutton head Ø 22

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    36.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ZA2BC64 is replaced by:
Product
Qty
ZB5AC64
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    Harmony XAC
    product or component type
    Head for push-button
    component name
    XACA
    Complementary
    marking
    Unmarked
    cap/operator or lens colour
    Blue
    product compatibility
    XY2CE
    mounting location
    Front of enclosure
    sale per indivisible quantity
    1
    standards
    UL 508
    EN/IEC 60947-5-1
    EN/IEC 60204-32
    CSA C22.2 No 14
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    15 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK08 EN 50102
    Ordering and shipping details
    Category
    22460 - PUSHBUTTONS 22MM (PLASTIC)
    Discount Schedule
    CS2
    GTIN
    03389110591293
    Package weight(Lbs)
    0.02 kg (0.04 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XACA Pendant control station (Version 1.0)
    Date 6/16/14
    Size 102 KB
    XACA Pendant control station (Version 1.0)
    Date 4/10/19
    Size 2.2 MB
    XACA Pendant control station and XALD, XALK Control stations (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /