USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric YA2500R7 Picture

View all LA, LH, Q4 Molded Case Circuit Breakers

LA, LH, Q4 Molded Case Circuit Breakers - YA2500R7

LA/LH/Q4 MCCB Accessories

Schneider Eletric YA2500R7 Picture
View all LA, LH, Q4 Molded Case Circuit Breakers
LA, LH, Q4 Molded Case Circuit Breakers - YA2500R7
LA/LH/Q4 MCCB Accessories

H-FRAME MOLDED CASE CIRCUIT BREAKERs 2500A AL COMPRESSION LUG KIT

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    350.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PowerPact R
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 2
    circuit breaker type
    R-Frame
    Complementary
    product compatibility
    PowerPact PowerPact R
    Line Rated Current
    2500 A
    material
    Aluminium
    mounting mode
    Compression
    Unit mount
    AWG gauge
    500...750 kcmil aluminium/copper
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01250 - M,P,R FRAME ACCESSORIES ONLY
    Discount Schedule
    DE2
    GTIN
    00785901957713
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Brochure
    Date
    Size
    Add to My Documents
    Date 8/20/18
    Size 1.1 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 1/9/19
    Size 281.8 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.