USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AS-Interface
Schneider Eletric XZML16222 Picture
Discontinued

XZML16222

Schneider Eletric XZML16222 Picture
Discontinued
XZML16222

gateway module - for As-I line - Modbus Plus - RS485

Show more characteristics
XZML16222XZML16222  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,685.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    AS-Interface cabling system
    product or component type
    Gateway module
    communication port protocol
    Modbus Plus
    communication port support
    RS485
    supply
    Via AS-Interface line
    Complementary
    actuator sensor interface profile [AS-i]
    M1
    number of slave
    31 AS-Interface line)
    electrical connection
    1 connector SUB-D 9 supervisory line
    Screw terminals 2 x 1.5 mm² with cable end AS-Interface line
    transmission rate
    1 Mbit/s supervisory line
    number of addresses
    64
    maximum supply current
    0.2 A
    monitoring function
    Diagnostics done by the line
    local signalling
    1 display, 2 x 7 segments diagnostics and maintenance
    LED diagnostics and maintenance
    fixing mode
    By screws panel)
    Clip-on 35 mm symmetrical DIN rail)
    net weight
    0.99 lb(US) (0.45 kg)
    Environment
    product certifications
    AS-Interface No 04601
    ambient air temperature for operation
    32…131 °F (0…55 °C)
    ambient air temperature for storage
    -13…185 °F (-25…85 °C)
    IP degree of protection
    IP20
    vibration resistance
    1 gn 2…150 Hz)IEC 60068-2-6
    shock resistance
    30 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    18325-SERIPLEX SOFTWARE&CABLES DISC SPX2
    Discount Schedule
    SPX2
    GTIN
    03389110775235
    Package weight(Lbs)
    1.17 lb(US) (0.532 kg)
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /