Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XZDF00630 Picture
Discontinued

Range: OsiSense XZ

Legacy products

XZDF00630

Schneider Eletric XZDF00630 Picture
Discontinued
Range: OsiSense XZ

Legacy products

XZDF00630

amplifier - for inductive sensor - 187..264 V - 1 NO or 1 NC

Show more characteristics >
XZDF00630  has not been replaced. Please contact your customer care center for more information.
  • Price
    213.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Amplifier
    accessory / separate part destination
    Inductive sensor
    accessory / separate part category
    Amplifier
    accessory / separate part type
    Amplifier
    [Us] rated supply voltage
    187...264 V
    maximum switching current
    <= 4 A
    discrete output function
    1 NO or 1 NC
    output voltage
    <= 250 V
    rated power in VA
    <= 100 VA
    Complementary
    number of channels
    1
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.56000000000000005
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.