USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XZCRV1501040G1 Picture

View all OsiSense XZ

OsiSense XZ - XZCRV1501040G1

Jumper cables

Schneider Eletric XZCRV1501040G1 Picture
View all OsiSense XZ
OsiSense XZ - XZCRV1501040G1
Jumper cables

jumper cable XZ - male straight M12 3 pin - female straight M8 3 pin - PVC 1m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Jumper cable
    Complementary
    jumper cable end 1
    M12 male, :3 pins (straight), fixing: screw-on
    jumper cable end 2
    M8 female, :3 pins (straight), fixing: screw-on
    collar material
    Metal
    cable composition
    3 x 0.25 mm²
    cable length
    3.28 ft (1 m)
    wire insulation material
    PVC
    cable outer diameter
    0.18 in (4.6 mm)
    System Voltage
    250 V AC
    300 V DC
    Line Rated Current
    3 A
    insulation resistance
    >= 1000 MOhm
    resistance across terminals
    <= 5000 mOhm
    product weight
    0.11 lb(US) (0.05 kg)
    Environment
    IP degree of protection
    IP65
    IP67
    product certifications
    cULus
    ambient air temperature for operation
    -13...176 °F (-25...80 °C) (static)
    ambient air temperature for storage
    -13...176 °F (-25...80 °C)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    003389119621670
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.13
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.