Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XZCRB151141C5 Picture

Range: OsiSense XZ

Jumper cables

XZCRB151141C5

Schneider Eletric XZCRB151141C5 Picture
Range: OsiSense XZ

Jumper cables

XZCRB151141C5

jumper cable -male straight M12 4 pin-female straight M12 4 pin-PUR shielded 5m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    63.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Jumper cable
    Complementary
    jumper cable end 1
    M12 male, :4 pins (straight), fixing: screw-on
    jumper cable end 2
    M12 female, :4 pins (straight), fixing: screw-on
    collar material
    Metal
    cable composition
    4 x 0.34 mm²
    cable length
    16.4 ft (5 m)
    wire insulation material
    PUR (shielded cable)
    cable outer diameter
    0.23 in (5.9 mm)
    System Voltage
    250 V AC
    300 V DC
    Line Rated Current
    4 A
    insulation resistance
    >= 1000 MOhm
    resistance across terminals
    <= 5000 mOhm
    product weight
    1.1 lb(US) (0.5 kg)
    Environment
    IP degree of protection
    IP65
    IP67
    ambient air temperature for operation
    -13...176 °F (-25...80 °C) (static)
    ambient air temperature for storage
    -13...176 °F (-25...80 °C)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    003389119621793
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.23000000000000001
    Returnability
    N
    Country of origin
    CZ
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.