Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XZCRA151164D2 Picture

Range: OsiSense XZ

Jumper cables

XZCRA151164D2

Schneider Eletric XZCRA151164D2 Picture
Range: OsiSense XZ

Jumper cables

XZCRA151164D2

jumper cable XZ - male straight M12 5-pin - female straight M12 5-pin - PVC 2m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    65.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Jumper cable
    Complementary
    jumper cable end 1
    M12 male, :5 pins (straight), fixing: screw-on and clip-on
    jumper cable end 2
    M12 female, :5 pins (straight), fixing: screw-on and clip-on
    collar material
    Metal
    cable composition
    5 x 0.34 mm²
    cable length
    6.56 ft (2 m)
    cable outer diameter
    0.22 in (5.7 mm)
    System Voltage
    250 V AC
    300 V DC
    Line Rated Current
    4 A
    insulation resistance
    >= 1000 MOhm
    resistance across terminals
    <= 5000 mOhm
    product weight
    0.26 lb(US) (0.12 kg)
    Environment
    IP degree of protection
    IP69K
    ambient air temperature for operation
    -13...185 °F (-25...85 °C) (static)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    003389119021715
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.29999999999999999
    Returnability
    N
    Country of origin
    PL
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.