Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XZCRA150941J5 Picture

Range: OsiSense XZ

Jumper cables

XZCRA150941J5

Schneider Eletric XZCRA150941J5 Picture
Range: OsiSense XZ

Jumper cables

XZCRA150941J5

jumper cable XZ - male straight M12 4-pin - female straight M8 4-pin - PVC 5m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    58.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Jumper cable
    Complementary
    jumper cable end 1
    M12 male, :4 pins (straight), fixing: screw-on and clip-on
    jumper cable end 2
    M8 female, :4 pins (straight), fixing: screw-on and clip-on
    collar material
    Metal
    cable composition
    4 x 0.34 mm²
    cable length
    16.4 ft (5 m)
    cable outer diameter
    0.21 in (5.3 mm)
    System Voltage
    60 V AC
    75 V DC
    Line Rated Current
    4 A
    insulation resistance
    >= 1000 MOhm
    resistance across terminals
    <= 5000 mOhm
    product weight
    0.46 lb(US) (0.21 kg)
    Environment
    IP degree of protection
    IP68
    ambient air temperature for operation
    -13...185 °F (-25...85 °C) (static)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    003389119021661
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    PL
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.