Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XZCR1512064D2 Picture

Range: OsiSense XM

Electronic pressure sensors for control circuit

XZCR1512064D2

Schneider Eletric XZCR1512064D2 Picture
Range: OsiSense XM

Electronic pressure sensors for control circuit

XZCR1512064D2

jumper cable XZ - male straight M12 5-pin - female elbowed M12 5-pin - PUR 2m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    43.30 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Jumper cable
    Complementary
    jumper cable end 1
    M12 male, :5 pins (straight), fixing: screw-on
    jumper cable end 2
    M12 female, :5 pins (elbowed), fixing: screw-on
    cable composition
    4 x 0.34 mm² + 1 x 0.5 mm²
    cable length
    6.56 ft (2 m)
    wire insulation material
    PUR
    cable outer diameter
    0.23 in (5.9 mm)
    System Voltage
    30 V AC
    36 V DC
    Line Rated Current
    4 A
    insulation resistance
    >= 1000 MOhm
    resistance across terminals
    <= 5000 mOhm
    product weight
    0.29 lb(US) (0.13 kg)
    Environment
    IP degree of protection
    IP65
    IP67
    IP69K
    product certifications
    cULus
    ambient air temperature for operation
    -31...194 °F (-35...90 °C) (static)
    23...194 °F (-5...90 °C) (flexing)
    ambient air temperature for storage
    -31...212 °F (-35...100 °C)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    003389110762464
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.0000000000000003E-2
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 4/12/18
    Size 6.5 MB
    Digest 177 Sec. 22: Pressure, Vacuum, and Float Switches
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.