USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XZCPY4275L5 Picture
Discontinued

Schneider Eletric XZCPY4275L5 Picture
Discontinued

pre-wired connectors XZ - straight female - 7/8" - 4 pins - cable PVC 5m

Show more characteristics >
XZCPY4275L5  has not been replaced. Please contact your customer care center for more information.
  • Price
    43.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    7/8", 4 pins straight female connector
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    16.4 ft (5 m)
    cable outer diameter
    0.43 in (10.8 mm)
    cable composition
    4 x 1.5 mm²
    wire insulation material
    PVC
    System Voltage
    600 V DC
    600 V AC
    Line Rated Current
    10 A
    contact resistance
    5000 µOhm
    insulating resistance
    1 GΩ
    product weight
    1.87 lb(US) (0.85 kg)
    Environment
    IP degree of protection
    IP67
    product certifications
    cULus
    ambient air temperature for operation
    -13...176 °F (-25...80 °C) (static)
    ambient air temperature for storage
    -13...176 °F (-25...80 °C)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    003389119074599
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.6699999999999999
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XZCPY4275L5: pre-wired connectors XZ - straight female - 7/8" - 4 pins - cable PVC 5m (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.