USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

pre-wired connectors XZ - straight female - 7/8" - 4 pins - cable PVC 2m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    30.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    7/8", 4 pins straight female connector
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    6.56 ft (2 m)
    cable outer diameter
    0.43 in (10.8 mm)
    cable composition
    4 x 1.5 mm²
    wire insulation material
    PVC
    System Voltage
    600 V DC
    600 V AC
    Line Rated Current
    10 A
    contact resistance
    5000 µOhm
    insulating resistance
    1 GΩ
    product weight
    0.75 lb(US) (0.34 kg)
    Environment
    IP degree of protection
    IP67
    product certifications
    cULus
    ambient air temperature for operation
    -13...176 °F (-25...80 °C) (static)
    ambient air temperature for storage
    -13...176 °F (-25...80 °C)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    003389119074582
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.72999999999999998
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XZCPY4275L2: pre-wired connectors XZ - straight female - 7/8" - 4 pins - cable PVC 2m (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.