USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

pre-wired connectors XZ - straight female - Ø 8 mm - 3 pins - cable PUR 10m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    29.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Ø 8 mm, 3 pins straight female connector
    cable connector fixing
    Clip-on
    status LED
    Without
    cable length
    32.81 ft (10 m)
    cable outer diameter
    0.2 in (5.2 mm)
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PUR
    System Voltage
    60 V AC
    75 V DC
    Line Rated Current
    4 A
    contact resistance
    5000 µOhm
    insulating resistance
    1 GΩ
    product weight
    0.47 lb(US) (0.215 kg)
    Environment
    IP degree of protection
    IP67
    IP65
    product certifications
    cULus
    ambient air temperature for operation
    -40...176 °F (-40...80 °C) (static)
    23...176 °F (-5...80 °C) (flexing)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    003389110762976
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.52000000000000002
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0649  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XZCP0166L10: pre-wired connectors XZ - straight female - Ø 8 mm - 3 pins - cable PUR 10m (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.