USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

adaptor, metal - tapped hole Pg 13.5 - for male connector, 7/8'' 16UN, 5-wire

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    37.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    5-wire connector adaptor
    accessory / separate part category
    Cabling accessories
    accessory / separate part type
    Connector adaptor
    cable composition
    5 x 1 mm²
    thread type
    Pg 13.5
    Line Rated Current
    6 A
    Complementary
    cable length
    3.94 in (100 mm)
    total number of wires
    5
    electrical connection
    1 male connector 5 straight
    cable connector fixing
    Screw-on
    body material
    Metal
    insulation resistance
    > 1000000000 Ohm
    resistance across terminals
    <= 5000 mOhm
    System Voltage
    250 V AC
    300 V DC
    product weight
    0.11 lb(US) (0.05 kg)
    Environment
    IP degree of protection
    IP67
    ambient air temperature for operation
    -13...176 °F (-25...80 °C)
    Ordering and shipping details
    Category
    22483 - MACHINE CABLES
    Discount Schedule
    DS3
    GTIN
    003389110868760
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.9999999999999997E-2
    Returnability
    N
    Country of origin
    PL
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  9830  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.