USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XVBL6M6 Picture

View all Harmony XVB 70 mm Tower Lights

Harmony XVB 70 mm Tower Lights - XVBL6M6

Complete tower lights

Schneider Eletric XVBL6M6 Picture
View all Harmony XVB 70 mm Tower Lights
Harmony XVB 70 mm Tower Lights - XVBL6M6
Complete tower lights

BLUE STROBE BEACON 5 JOULE,230V AC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    285.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVB Universal
    product or component type
    Complete beacon
    beacon or indicator bank unit type
    Base unit with direct or tube fixing mode
    Illuminated unit
    signalling type
    Flashing
    mounting diameter
    2.76 in (70 mm)
    component name
    XVBL
    material
    Glass reinforced polyamide (base unit)
    Polycarbonate (illuminated unit)
    light source
    Blue integral flash discharge tube
    bulb type
    Flash discharge tube
    [Us] rated supply voltage
    230 V AC
    Complementary
    connections - terminals
    Screw clamp terminals, connection capacity: <= 1 x 1.5 mm² with cable end
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    < 105 mA AC
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-1
    flash energy
    5 J
    flashing frequency
    1 Hz
    CAD overall width
    2.76 in (70 mm)
    CAD overall height
    9.13 in (232 mm)
    CAD overall depth
    2.76 in (70 mm)
    terminals description ISO n°1
    (COM-1)PW
    (GND)GROUND
    product weight
    0.96 lb(US) (0.435 kg)
    Environment
    product certifications
    CCC
    CSA C22-2 No 14
    GOST
    UL 508
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    electrical shock protection class
    Class I (on support tube) conforming to IEC 61140
    Class II (on base unit) conforming to IEC 61140
    IP degree of protection
    IP65 (on fixing base XVBZ0.) conforming to IEC 60529
    IP66 (on base unit) conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X (indoor) conforming to UL 508
    Ordering and shipping details
    Category
    22611 - XVB-STACKLIGHTS
    Discount Schedule
    XV
    GTIN
    003389110844931
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.95999999999999996
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/18
    Size 1.7 MB
    Date 11/21/18
    Size 1.4 MB
    Date 11/21/18
    Size 673.7 KB
    Date 11/21/18
    Size 83.4 KB
    Date 11/21/18
    Size 31 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Illuminated Beacon with “Flash” Discharge Tube Unit
    Dimensions



  • Connections and Schema

    Illuminated Beacon
    Wiring Diagram