Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XVBKEQ3743G8 Picture

Range: Harmony XVB 70 mm Tower Lights

Signalling units

XVBKEQ3743G8

Schneider Eletric XVBKEQ3743G8 Picture
Range: Harmony XVB 70 mm Tower Lights

Signalling units

XVBKEQ3743G8

kit illuminated unit with light source for XVB tower light

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    169.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVB Universal
    product or component type
    Indicator bank
    beacon or indicator bank unit type
    Illuminated unit
    signalling type
    Steady
    mounting diameter
    2.76 in (70 mm)
    component name
    XVBC
    material
    Polycarbonate
    light source
    Yellow LED
    bulb type
    LED with BA 15d base
    [Us] rated supply voltage
    <= 250 V
    Complementary
    assembly style
    Customer assembly, up to 5 units
    power dissipation in W
    <= 7 W
    connections - terminals
    Screw clamp terminals : <= 1 x 1.5 mm² with cable end
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-1
    CAD overall width
    2.76 in (70 mm)
    CAD overall height
    2.48 in (63 mm)
    CAD overall depth
    2.76 in (70 mm)
    product weight
    0.31 lb(US) (0.14 kg)
    Environment
    pollution degree
    2
    product certifications
    CSA C22-2 No 14
    UL 508
    CCC
    GOST
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...122 °F (-25...50 °C), with LED
    -13...158 °F (-25...70 °C), with incandescent
    electrical shock protection class
    Class I on support tube conforming to IEC 61140
    Class II on base unit conforming to IEC 61140
    IP degree of protection
    IP65 on fixing base XVBZ0. conforming to IEC 60529
    IP66 on base unit conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X indoor conforming to UL 508
    Ordering and shipping details
    Category
    22611 - XVB-STACKLIGHTS
    Discount Schedule
    XV
    GTIN
    00785901784821
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.34000000000000002
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 22.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.