USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XVBC22 Picture

View all Harmony XVB 70 mm Tower Lights

Harmony XVB 70 mm Tower Lights - XVBC22

Accessories

Schneider Eletric XVBC22 Picture
View all Harmony XVB 70 mm Tower Lights
Harmony XVB 70 mm Tower Lights - XVBC22
Accessories

INDICATING BANK ACCESSORIES +OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3.20 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVB
    accessory / separate part designation
    Coloured markers
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Indicator bank Ø 70 mm
    product specific application
    For identification of the position of units in the event of dismantling the bank
    quantity per set
    Set of 6
    Complementary
    product compatibility
    XVBC.
    product weight
    0 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22611 - XVB-STACKLIGHTS
    Discount Schedule
    XV
    GTIN
    00785901846161
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 11 MB
    Digest 177 Sec. 19: Push Buttons and Operator Interface
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/18
    Size 1.7 MB
    Date 11/21/18
    Size 1.4 MB
    Date 11/21/18
    Size 673.7 KB
    Date 11/21/18
    Size 83.4 KB
    Date 11/21/18
    Size 31 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.