USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XVBC030 Picture

View all Harmony XVB 70 mm Tower Lights

Harmony XVB 70 mm Tower Lights - XVBC030

Accessories

Schneider Eletric XVBC030 Picture
View all Harmony XVB 70 mm Tower Lights
Harmony XVB 70 mm Tower Lights - XVBC030
Accessories

INDICATING BANK ACCESSORIES 400MM

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    34.50 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVB
    accessory / separate part designation
    Support tube concealment cover
    accessory / separate part category
    Protection accessories
    accessory / separate part destination
    Support tube
    Complementary
    accessory / separate part type
    Cover
    product compatibility
    XVBZ03
    XVBZ03A
    material
    ABS (acrylonitrile butadiene-styrene)
    product weight
    0.67 lb(US) (0.305 kg)
    Ordering and shipping details
    Category
    22611 - XVB-STACKLIGHTS
    Discount Schedule
    XV
    GTIN
    00785901846093
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.63
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 11 MB
    Digest Catalog 19: Push Buttons and Operator Interface
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/18
    Size 1.7 MB
    Date 11/21/18
    Size 1.4 MB
    Date 11/21/18
    Size 673.7 KB
    Date 11/21/18
    Size 83.4 KB
    Date 11/21/18
    Size 31 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.